HUBBELL CANADA
Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Black Finish
Image of 6239BK Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Black Finish

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Black Finish

Brand: Raco

Catalog ID: 6239BK

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Black Finish

  • Can be used for power/data
  • 15A, 125V tamper resistant receptacle
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed
  • Recessed receptacle minimizes plug protrution
  • Height accessible adjustsments after box is mounted

General

Application

Catalog Number

6239BK

Color

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Size

1-Gang

Type

Type of Use

Wood

UPC

050169947128

Dimensions

Cubic Capacity

28 cu.in

Dimensions

5.6 in x 5.6 in x 5.3 in

Height

5.3 in

Length

5.6 in

Size

1-Gang

Weight

2.354 lb

Width

5.6 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

200