
Brand: Hubbell Premise Wiring
Catalog ID: IFP212OW
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP212OW
Color
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
12
Orientation
Vertical
Size
Standard
Style
12-Port
Type
Face Plate
UPC
662620826707
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
2-Gang
Number Of Ports
12
Orientation
Vertical
Carton Quantity
10