
Brand: Raco
Catalog ID: 9017
Raco Mounting Bracket supports 3 in. x 2 in. switch boxes when mounted to a stud. It mounts standard Low-Voltage wall plates, old work or new work. The mounting bracket is for a single gang.
Accessory Type
Box
Catalog Number
9017
EU RoHS Indicator
Contact Manufacturer
Type
Mounting Bracket
UPC
050169090176
Dimensions
0.16 in x 2.5 in x 4.25 in
Height
4.25 in
Length
0.16 in
Weight
0.062 lb
Width
2.5 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
5760