HUBBELL CANADA
Image of HBLFOAR Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Red

Single Pole Products, 300/400A Series, Angled Female, Offset Stud Type, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFOAR

Single Pole Products, 300/400A Series,Angled Female, Offset Stud Type, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 300/400A Series
  • Angled Female
  • Offset Stud Type
  • Red

General

Catalog Number

HBLFOAR

Color

EU RoHS Indicator

Contact Manufacturer

Style

Offset Straight Female

Type

Angled Terminal

UPC

783585511979

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25