
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMRAO
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Catalog Number
HBLMRAO
Color
EU RoHS Indicator
Contact Manufacturer
Series
16 Series
Style
Double Set Screw Male
Type
Angled Receptacle
UPC
783585511382
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Pallet Quantity
1575