HUBBELL CANADA
Image of HBLFRASBK Single Pole Products, 300/400A Series, Receptacle, Angled, Threaded Stud, Black

Single Pole Products, 300/400A Series, Receptacle, Angled, Threaded Stud, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFRASBK

Single Pole Products, 300/400A Series,Receptacle, Angled, Threaded Stud, Black

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 300/400A SeriesAngled
  • Threaded Stud

General

Catalog Number

HBLFRASBK

Color

EU RoHS Indicator

Contact Manufacturer

Style

Stud Type, Angled, Female

Type

Receptacle

UPC

783585511580

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

1575