
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15DMGN
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
Temporary Electrical Power
Catalog Number
HBL15DMGN
Color
EU RoHS Indicator
Contact Manufacturer
Insulation
Item Type
Material
Brass and Non-Metallic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
1-Pole
Style
Male-Male
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Gender Reversing Devices
UPC
783585458670
Amperage Rating
150 A
Connectivity
Plug-In
Number of Conductors
1 Conductor
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
1-Pole
Carton Quantity
25