
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15FRSGN
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL15FRSGN
Color
EU RoHS Indicator
No
Item Type
Material
Brass/Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
1-Pole
Specifications
Style
Female
Type
Receptacle, Stud Type
UPC
783585458311
Amperage Rating
150 A
Connectivity
Threaded Stud
Phase
Single Phase
Wattage
90000
Number Of Wires
None
Wire Size
#4 AWG Type SC/PPC Wire
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Number Of Poles
1-Pole
Carton Quantity
25