HUBBELL CANADA
Image of HBL15FRO Single Pole Products, Series 15, Receptacle, Double Set Screw, Orange

Single Pole Products, Series 15, Receptacle, Double Set Screw, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FRO

Single Pole Products, Series 15, Receptacle, Double Set Screw, Orange

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Series 15Double Set Screw
  • Orange

General

Catalog Number

HBL15FRO

Color

EU RoHS Indicator

Contact Manufacturer

Style

Double Set Screw Female

Type

Receptacle

UPC

783585511139

Electrical Ratings

Amperage Rating

150 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25