HUBBELL CANADA
Image of HBLNCY Single Pole Products, Weatherproofing Cover, Non-Metallic, Yellow

Single Pole Products, Weatherproofing Cover, Non-Metallic, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLNCY

Single Pole Products, Weatherproofing Cover, Non-Metallic, Yellow

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Weatherproofing Cover
  • Non-Metallic
  • Yellow

Standard Product

General

Application

Weatherproofing

Catalog Number

HBLNCY

Color

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Mounts to Device

Type

Weather Protective Cover

UPC

783585198538

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25