HUBBELL CANADA
Singlepole Products, Non-Metallic Cover, Clear
Image of HBLNCC Singlepole Products, Non-Metallic Cover, Clear

Singlepole Products, Non-Metallic Cover, Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLNCC

Singlepole Products, Non-Metallic Cover, Clear

  • Non-Metallic Cover
  • Clear

General

Catalog Number

HBLNCC

Color

EU RoHS Indicator

Contact Manufacturer

Series

16 Series

Type

Weather Protective Cover

UPC

783585473000

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

2375