HUBBELL CANADA
Image of SL040490 SL040490

SL040490

Brand: Wiegmann

Catalog ID: SL040490

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 4X4 in. Carbon Steel - Gray

General

Catalog Number

SL040490

Color

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725391592

Dimensions

Weight

4 lb

Logistics

Carton Quantity

1

Pallet Quantity

90