HUBBELL CANADA
Image of SL060690 SL060690

SL060690

Brand: Wiegmann

Catalog ID: SL060690

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 6X6 in. Carbon Steel - Gray

General

Catalog Number

SL060690

Color

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725392599

Dimensions

Weight

8 lb

Logistics

Carton Quantity

1

Pallet Quantity

36