HUBBELL CANADA
Image of SL080890 SL080890

SL080890

Brand: Wiegmann

Catalog ID: SL080890

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 8X8 in. Carbon Steel - Gray

General

Catalog Number

SL080890

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Type

Accessory

UPC

786725393596

Dimensions

Weight

13 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

24