HUBBELL CANADA
Image of HBLDS6SSRPAC SLOPED DISC ,60A UNFUSED, 4X,LED, HBLAC1

SLOPED DISC ,60A UNFUSED, 4X,LED, HBLAC1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSRPAC

SLOPED DISC ,60A UNFUSED, 4X,LED, HBLAC1

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • 15 degree sloped top support hygenic design

General

Application

Catalog Number

HBLDS6SSRPAC

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640310

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer