HUBBELL CANADA
Image of SN14 SN14, Nylon Splice For 16 - 14 AWG

SN14, Nylon Splice For 16 - 14 AWG

Brand: Burndy

Catalog ID: SN14

Copper Butt Splice, 16-14 AWG, 1.25" Splice Length, Nylon Insulated, Tin Plated, 600 Volts Max.

SN14.

  • Seamless tubing, high quality design without seams to split
  • Electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properies
  • Tin plating provides durable long-lasting resistance to corrosion
  • Positive center wire stop for proper depth of wire insertion
  • Nylon is locked into position

Product details

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN14

Color Code

Blue

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

SN

UPC

781810736982

UPC 14 Digit GTIN

00781810736982

Dimensions

Cable Insulation Diameter Maximum

0.15 in

Dimension - Diameter Max Size inch

0.15 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Strip Length inch

3/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 - 14 AWG

Conductor Size

16 - 14 AWG

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Pallet Quantity

99999