HUBBELL CANADA
Image of SN18 SN18, Nylon Splice For 22 - 18 AWG

SN18, Nylon Splice For 22 - 18 AWG

Brand: Burndy

Catalog ID: SN18

Cu Butt Splice, Smooth Funnel Entry, 18-22 AWG, 600 V, 1.25" L, Nylon Insul, Integral bbl, Tin Plated, Red(Insul Color).

SN18.

  • Seamless tubing, high quality design without seams to split
  • Electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properies
  • Tin plating provides durable long-lasting resistance to corrosion
  • Positive center wire stop for proper depth of wire insertion
  • Nylon is locked into position

General

Application

For Heavy Duty Application Requirements

Catalog Number

SN18

Color Code

Red

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINK™

Type

SN

UPC

781810736944

UPC 14 Digit GTIN

00781810736944

Dimensions

Cable Insulation Diameter Maximum

0.115 in

Dimension - Diameter Max Size inch

0.12 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

3/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 - 18 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Logistics

Carton Quantity

600

Pallet Quantity

99999