HUBBELL CANADA
Image of SFSBBK10 Snap-Fit, Blank, Almond, 10 Pack

Snap-Fit, Blank, Almond, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFSBBK10

Snap-Fit, Blank, Black, 10 Pack

  • Snap-Fit
  • Blank
  • Almond
  • 10 Pack

Standard Product

General

Application

Blanking

Catalog Number

SFSBBK10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-In

Specifications

  • Unit Package - Single
  • AV Connector Type - Blank, Smooth
  • Order Quantity - Carton of 10
  • Product Type - AV Connectors

Style

Smooth

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Blank

UPC

662620283432

Electrical Ratings

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

20

Pallet Quantity

4320