HUBBELL CANADA
Image of SFC5EW Snap-Fit, Inline Coupler, Cat5e, Slim, White

Snap-Fit, Inline Coupler, Cat5e, Slim, White

Brand: Hubbell Premise Wiring

Catalog ID: SFC5EW

Snap-Fit, Inline Coupler, Cat5e, Slim, White

  • Snap-Fit
  • Inline Coupler
  • Cat5e
  • Slim
  • White

Standard Product

General

Application

Snap-Fit Category 5e Coupler

Catalog Number

SFC5EW

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

Data

UPC

662620288574

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25

Pallet Quantity

10400