HUBBELL CANADA
Image of SFBE10 Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack

Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFBE10

Snap-Fit, Keystone, Blank

  • Snap-Fit
  • Keystone
  • Blank
  • Electric Ivory
  • 10 Pack

Standard Product

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFBE10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Textured

Temperature Rating

Per TIA

Type

Blank

UPC

662620787848

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20

Pallet Quantity

5760