HUBBELL CANADA
Image of SFBW10 Snap-Fit, Keystone, Blank, White, 10 Pack

Snap-Fit, Keystone, Blank, White, 10 Pack

OR

Brand: Hubbell Premise Wiring

Catalog ID: SFBW10

Snap-Fit, Keystone, Blank, White, 10 Pack

  • Snap-Fit
  • Keystone
  • Blank
  • White
  • 10 Pack

Standard Product

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFBW10

Color

White

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Textured

Temperature Rating

Per TIA

Type

Blank

UPC

662620780634

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20

Pallet Quantity

4320