
Brand: Hubbell Premise Wiring
Catalog ID: SFUSBABW
Standard Product
Application - For Use On
Audio Video
Catalog Number
SFUSBABW
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Size
2-Gang;4-Gang
Style
USB
Temperature Rating
Per TIA
Type
Accessories
Type of Use
Audio Video
UPC
662620289182
Size
2-Gang;4-Gang
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25