HUBBELL CANADA
Image of NMSI050 Snap In Conn Non Metallic, NMSI050

Snap In Conn Non Metallic, NMSI050

Brand: TradeSelect

Catalog ID: NMSI050

SNAP IN CONN NON METALLIC

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

Use to terminate non-metallic and armored cable or flex conduit to an enclosure

Catalog Number

NMSI050

Material

Plastic

Type

Non-metallic Snap-In Connector

UPC

626463032862

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50