
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SBSB1A
Standard Product
Application
Heavy Duty Portable
Catalog Number
SBSB1A
Color
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Non-Mounted, Portable
Number Of Poles
3-Pole
Specifications
Type
7-20A, 125V Straight Blade Receptacles, 1-50A, 125/250V Locking Inlet, 1-50A 125/250V Locking Outlet
UPC
783585370873
Amperage Rating
50 A
Connectivity
Pre-Wired
Phase
Single Phase
Voltage Rating
120/240 VAC
Wattage
12500
Number Of Wires
4-Wire Grounding
Wire Size
#10 AWG Min #6 AWG Max
EU RoHS Indicator
No
Industry Standard(s)
UL 1640 cUL and CSA, UL 943
Nema Rating
7) 5-20R, 1) 50A Non-NEMA In/Out
Number Of Poles
3-Pole
Carton Quantity
1
Pallet Quantity
9