HUBBELL CANADA
Image of HBLFPC Spring Loaded weatherproof cover, Outlet

Spring Loaded weatherproof cover, Outlet

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFPC

Spring Loaded weatherproof cover, Outlet

Spring Loaded weatherproof cover

General

Catalog Number

HBLFPC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Polycarbonate

Style

For Insul-lock plus

Type

Cover

UPC

783585788630

Dimensions

Dimensions

1.01 in x 1.64 in x 1.96 in

Height

1.96 in

Length

1.01 in

Width

1.64 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100