
Brand: TradeSelect
Catalog ID: 52C00BAR
Use this Hubbell® 4 in. Square Box Flat Cover over a 4 in. Square Box to install 2 devices.
Application
Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.
Bracket Type
No Bracket
Catalog Number
52C00BAR
Color
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Flat Cover, Cover
UPC
626463000137
Actual Depth
0.051 in
Raised Ground
No
Size
4 in
Weight
0.08 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
2-Gang
Carton Quantity
10
Pallet Quantity
3600