HUBBELL CANADA
Image of SQ038 Squeeze Conn One Screw 0.375 In., SQ038
Image of SQ038 Squeeze Conn One Screw 0.375 In., SQ038

Squeeze Conn One Screw 0.375 In., SQ038

Brand: TradeSelect

Catalog ID: SQ038

SQUEEZE CONN ONE SCREW 0.375IN

Trade size: 3/8" (12), Carton Quantity: 50, Case Quantity: 500

Product details

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ038

Material

Zinc

Type

Squeeze Connector

UPC

626463034231

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50

Resources and downloads