HUBBELL CANADA
Image of SQ075 Squeeze Conn One Screw 0.75 In., SQ075

Squeeze Conn One Screw 0.75 In., SQ075

Brand: TradeSelect

Catalog ID: SQ075

SQUEEZE CONN ONE SCREW 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ075

Material

Zinc

Type

Squeeze Connector

UPC

626463034255

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25