HUBBELL CANADA
Image of SQ100 Squeeze Conn One Screw 1.00 In., SQ100

Squeeze Conn One Screw 1.00 In., SQ100

Brand: TradeSelect

Catalog ID: SQ100

SQUEEZE CONN ONE SCREW 1.00IN

Trade size: 1" (27), Carton Quantity: 10, Case Quantity: 100

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ100

Material

Zinc

Type

Squeeze Connector

UPC

626463034262

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10