HUBBELL CANADA
Image of SQ125 Squeeze Conn One Screw 1.25 In., SQ125

Squeeze Conn One Screw 1.25 In., SQ125

Brand: TradeSelect

Catalog ID: SQ125

SQUEEZE CONN ONE SCREW 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 10, Case Quantity: 100

Product details

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ125

Material

Zinc

Type

Squeeze Connector

UPC

626463034279

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Resources and downloads