HUBBELL CANADA
Image of SQ150 Squeeze Conn One Screw 1.50 In., SQ150

Squeeze Conn One Screw 1.50 In., SQ150

Brand: TradeSelect

Catalog ID: SQ150

SQUEEZE CONN ONE SCREW 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 5, Case Quantity: 50

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ150

Material

Zinc

Type

Squeeze Connector

UPC

626463034286

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5