HUBBELL CANADA
Image of SQ200 Squeeze Conn One Screw 2.00 In., SQ200

Squeeze Conn One Screw 2.00 In., SQ200

Brand: TradeSelect

Catalog ID: SQ200

SQUEEZE CONN ONE SCREW 2.00IN

Trade size: 2" (53), Carton Quantity: 10, Case Quantity: 40

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ200

Material

Zinc

Type

Squeeze Connector

UPC

626463034293

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10