HUBBELL CANADA
Image of SQ250 Squeeze Conn One Screw 2.50 In., SQ250

Squeeze Conn One Screw 2.50 In., SQ250

Brand: TradeSelect

Catalog ID: SQ250

SQUEEZE CONN ONE SCREW 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 10

General

Application

Connects and effectively bonds flexible metal conduit and armored cable to metal enclosures

Catalog Number

SQ250

Material

Zinc

Type

Squeeze Connector

UPC

626463034309

Certifications And Compliance

Certified Listed

CSA, UL LISTED