HUBBELL CANADA
Image of SQ050 Squeeze Connector 0.5" One Screw, SQ050

Squeeze Connector 0.5" One Screw, SQ050

Brand: TradeSelect

Catalog ID: SQ050

Squeeze Connector 0.5" One Screw

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 250

General

Application

Catalog Number

SQ050

Material

Zinc

Type

UPC

626463034248

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25