HUBBELL CANADA
Image of HBLDS10SSRC SS DISCONNECT, 100A, 4X REP COVER

SS DISCONNECT, 100A, 4X REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRC

SS DISCONNECT, 100A, 4X REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Stainless steel hardware for corrosion resistance
  • High visibility red handle
  • Type 4X enclosure is molded of rugged Valox®

General

Application

Labelless (30A)

Catalog Number

HBLDS10SSRC

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

IP66

Style

Replacement Covers

Type

Accessories

UPC

783585640662

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer