HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Pin U Die, Index 255

Brand: Burndy

Catalog ID: U255

Butting Pin U Die, Index 255.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 255

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U255

Crimp Force Capacity

12 ton

Die Index

255

Die Type

U Die

Type

Die

UPC

781810007259

UPC 14 Digit GTIN

00781810007259

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only

Resources and downloads