HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Wide U Die, #4 AWG, Gray, Index 8

Brand: Burndy

Catalog ID: U4CRTW

Butting Wide U Die, #4 AWG, Gray, Index 8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Gray
  • Die Index 8

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CRTW

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

8

Die Type

U Die

Type

Die

UPC

781810539064

UPC 14 Digit GTIN

00781810539064

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only