HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Wide U Die, #5 & 6 AWG, Blue, Index 7

Brand: Burndy

Catalog ID: U5CRTW

Butting Wide U Die, #5 & 6 AWG, Blue, Index 7.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Blue
  • Die Index 7

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U5CRTW

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

7

Die Type

U Die

Type

Die

UPC

781810539071

UPC 14 Digit GTIN

00781810539071

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only