HUBBELL CANADA
Image of S44ART Stainless Steel Circular Twin S Die, 1000 kcmil Aluminum, Index 302

Stainless Steel Circular Twin S Die, 1000 kcmil Aluminum, Index 302

Brand: Burndy

Catalog ID: S44ART

S Die, 1000 kcmil Aluminum, Index 302.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 302

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S44ART

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

302

Die Type

S Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810006641

UPC 14 Digit GTIN

00781810006641

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only