HUBBELL CANADA
Image of S40RT Stainless Steel Circular Twin S Die, 800 kcmil (37, 61) Copper, Index 25

Stainless Steel Circular Twin S Die, 800 kcmil (37, 61) Copper, Index 25

Brand: Burndy

Catalog ID: S40RT

S Die, 800 kcmil (37, 61) CU, Index 25.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 25

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S40RT

Color Code

Orange

Crimp Force Capacity

15 ton

Die Index

25

Die Type

S Die

Type

Die

UPC

781810006634

UPC 14 Digit GTIN

00781810006634

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only