HUBBELL CANADA
Image of SZ Stainless Steel Circular Twin S Die, Index Z

Stainless Steel Circular Twin S Die, Index Z

Brand: Burndy

Catalog ID: SZ

S Die, Index Z.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index Z

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

SZ

Crimp Force Capacity

15 ton

Die Index

Z

Die Type

S Die

Type

Die

UPC

781810006429

UPC 14 Digit GTIN

00781810006429

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only