HUBBELL CANADA
Image of HBLDS3SSRCP Stainless Steel Disconnect Switches, Replacement Cover with LED Phase Indication, 30A NEMA 4X

Stainless Steel Disconnect Switches, Replacement Cover with LED Phase Indication, 30A NEMA 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRCP

Disconnect Switch Replacement Cover with LED Indication 30A NEMA 4X

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • 4 Mounting screws
  • LEDs provide secondary means of visual confirmation of make/break on all phases

General

Application

LED Indicators / Labelless (30A)

Catalog Number

HBLDS3SSRCP

Color

EU RoHS Indicator

Contact Manufacturer

Style

Replacement Covers

Type

Accessories

UPC

783585365206

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1