HUBBELL CANADA
Image of U6CABT Stainless Steel Hexagonal Butting Twin U Die, #4STR CU, #6STR AL, Gray, Index 346

Stainless Steel Hexagonal Butting Twin U Die, #4STR CU, #6STR AL, Gray, Index 346

Brand: Burndy

Catalog ID: U6CABT

Hexagonal Butting U Die, #4STR CU, #6STR AL, Gray, Index 346.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Gray
  • Die Index 346

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U6CABT

Color Code

Gray

Crimp Force Capacity

12 ton

Die Index

346

Die Type

U Die

Type

Die

UPC

781810627020

UPC 14 Digit GTIN

00781810627020

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only