HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Butting U Die, Index CSA24

Brand: Burndy

Catalog ID: UCSA24

Hexagonal Butting U Die, Index CSA24.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index CSA24

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UCSA24

Crimp Force Capacity

12 ton

Die Index

CSA24

Die Type

U Die

Type

Die

UPC

781810120767

UPC 14 Digit GTIN

00781810120767

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only