HUBBELL CANADA
WDie_Photo_ColorRGB

Stainless Steel Hexagonal W Die, Index 24

Brand: Burndy

Catalog ID: WCSA24CG1

Hexagonal W Die, Index 24.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin W Style
  • Die Index 24

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WCSA24CG1

Crimp Force Capacity

6 ton

Die Index

24

Die Type

W Die

Type

Die

UPC

781810088487

UPC 14 Digit GTIN

00781810088487

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520