HUBBELL CANADA
Image of B31D Stainless Steel Holding Die, 350 Index, 350 kcmil For Navy and Commercial

Stainless Steel Holding Die, 350 Index, 350 kcmil For Navy and Commercial

Brand: Burndy

Catalog ID: B31D

Holding Die, 350 Index, 350 kcmil, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 350

General

Catalog Number

B31D

Die Index

350

Die Type

B Die

Type

Die

UPC

781810009239

UPC 14 Digit GTIN

00781810009239

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only