HUBBELL CANADA
Image of P352 Stainless Steel Holding P Die, Index 352

Stainless Steel Holding P Die, Index 352

Brand: Burndy

Catalog ID: P352

Holding P Die, Index 352.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 352

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P352

Crimp Force Capacity

15 ton

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810009048

UPC 14 Digit GTIN

00781810009048

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only