HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest Die, # 8 AWG, Index 38, Use with indenter adapter Y39P3 or Y35P3

Brand: Burndy

Catalog ID: UV8L

Nest Die, #8 AWG, Index 38, Use Y34PL.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 38
  • Use with Indenter Y34PL

General

Application

Crimping

Application - For Use On

Use with Y34PL Indenter

Catalog Number

UV8L

Crimp Force Capacity

12 ton

Die Index

38

Die Type

U Die

Type

Die

UPC

781810007815

UPC 14 Digit GTIN

00781810007815

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only