HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, #1 AWG, Index 42

Brand: Burndy

Catalog ID: UV1L

Nest U Die, #1 AWG, Index 42.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 42
  • Use with Indenter Y34PLA

General

Application

Crimping

Application - For Use On

Use with Y34PLA Indenter

Catalog Number

UV1L

Crimp Force Capacity

12 ton

Die Index

42

Die Type

U Die

Type

Die

UPC

781810007884

UPC 14 Digit GTIN

00781810007884

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only