HUBBELL CANADA
U28RT_Photo_ColorRGB

Stainless Steel Nest U Die, 2/0 AWG, Index 44, Use with indenter adapter Y39P3 or Y35P3

Brand: Burndy

Catalog ID: UV26L

Nest U Die, 2/0 AWG, Index 44, Use Y34PA.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Style
  • Die Index 44
  • Use with Indenter Y34PA

General

Application

Crimping

Application - For Use On

Use with Y34PA Indenter

Catalog Number

UV26L

Crimp Force Capacity

12 ton

Die Index

44

Die Type

U Die

Type

Die

UPC

781810007792

UPC 14 Digit GTIN

00781810007792

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only